Sometimes, all in one is the only way to go:
Presses, cutting, bending, punching and clawing.
With Klauke, you have every option in just one tool.
Battery Hydraulic Universal Tools
Features of the AP Series Tools

Model No.: EK60UNVAP
Catalog No.: 70658
Crimping Force: 60 kN
Cutting Range: Copper, aluminum conductor: Φ40mm; ACSR; ACSR 40mm
Crimping Range: Copper, max 300mm2 (equipped with 22 series pressing die)
Punching Range: Max  Φ64mm round hole, or 92x92mm square hole,
based on 3mm thick medium carbon steel plate
Tool Weight: 4.8 kg. including battery
Head Rotation: 350°
Battery: 18V 5.0Ah lithium battery
Charging Time: about 80 mins.
No. of Crimps: 300 crimps for crimping 150mm2 DIN copper terminal if full charge

EK50ML
Electromechanical Crimping Tool

Klauke has brought the world's first electromechanical crimping pliers with intuitive PowerSense function combines the benefits of manual crimping tools with the convenience of battery powered hydraulic crimping tools. This function describes pre-clamping by hand and crimping with a motor. This noticeably protects the wrist and forearm area. Maximum efficiency and maximum ease of use in one.

Features:
● 0.14 - 50 mm² crimping range
● max. 15 kN crimping force
● less than 1.5 sec. per crimp
● 400 crimps on 10 mm² per charge
● 40 min. charging time
●10.8V 1.5 Ah lithium battery
● weighs 0.96 kg. including battery


EKSD50ML
Electromechanical Stripping Tool

The new Klauke EKSD50ML Electromechanical Stripping Tool features 4 stripping dies (10 mm², 16 mm², 25 mm², 35 mm²) that can strip all common types of insulation.

The PowerSense function makes the tool easy to use. Just insert the cable, press the control button and finished stripping. Ergonomic up to 80% less manual force is required. Cables can be cut without additional insert changes. Excellent stripping results with minimum effort

Features:
● For stripping all common types of insulation
● Cables can be cut without additional insert changes
● Quick and easy replacement of the inserts
● Excellent stripping results with minimum effort
● approx. 45 min. charging time
●10.8V 2.5 Ah, Li-Ion battery
● weighs 0.96 kg. including battery