BATTERY HYDRAULIC REMOTE PUMP
Model No.: RHP700LK
Catalog No.: 68703
Operating Pressure: 700 Bar
Tool Weight: 5.2 kg. including battery
Rotation of oil hose connector: 270°
Battery: 18V 5.0Ah lithium battery
Charging Time: about 80 mins.
Working Times: 300 cycles crimping 150 mm2 DIN copper lugs per charge, with Klauke PK1 2042C