Model No.: ENS2436AP
Catalog No.: 70663
Hydraulic Ram Force: 120 kN
Cutting Range: M16 - M24 (dimension of nut 24mm-36mm)
Application: Nut strength 10.9 GPa
Tool Weight: 6.3 kg. including battery
Head Rotation: 350°
Battery: 18V 5.0Ah lithium battery
Charging Time: about 80 mins.
No. of Cuts: 100 cuts per charge for 10.9 GPa high strength M24 bolt if full charge