Model No.: EK12642AP
Catalog No.: 68908
Hydraulic Ram Force: 120 kN
Crimping Range: 16 - 400mm² (copper)
Opening Size: 42 mm
Tool Weight: 6.4 kg. including battery
Head Rotation: 350°
Battery: 18V 5.0Ah lithium battery
Charging Time: about 80 mins.
No. of Crimps: 300 crimps for crimping 150mm2 DIN copper terminal if full charge